- Available in a variety of finishes
- For use with compatible Halo Trims
Specifications
Product Description
Brand Name | Halo |
Family | Designer Finish Trim Rings |
Description | Trim Ring, 6" Metal, Tuscan Bronze |
Product Details
Lamp Type | N/A |
UPC | 623961311475 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.14 |
Case Quantity | 12 |
Pallet Quantity | 1200 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |