- For installing track to a suspended ceiling.
- Kit contains 3 clips for mounting 2', 4', 6' or 8' track
- Order one kit for each track section.
- Compatible with Halo and Lazer track.
- Finishes: White (P), Black (MB)
HALO
LZR207
Specifications
Product Description
Brand Name | Halo |
Family | LZR207 T-Bar Mounting Clip |
Description | LAZER T-BAR CLIP |
Product Details
Lamp Type | N/A |
UPC | 662400617129 |
Amperage Rating | N/A |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.16 |
Case Quantity | 96 |
Pallet Quantity | 2592 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |