- Stylish family includes incandescent and metal halide options
- Machined, extruded and die-cast aluminum cylinders
- Tool-less lockable rotation and tilt
- Graduated dials for precise aiming of fixtures
- Aluminum die-cast yoke allows for maximum aiming adjustability
- 330° rotation and 0° to 90° vertical pivot
- Finishes: White (P), Black (MB) and Aluminum Haze (AH)
- Lamps: 50W PAR20
HALO
SYNCHRO Incandescent PAR20
Overview
Halo Synchro is a series of lamp holders employing simple geometric shapes that create bold statements in any application. These lamp holders are comfortable in applications from Gallery to Specialty Retail. Threaded screw-on bezel provides positive engagement, and removable beveled spacer creates an attractive look when multiple media are not required. Ideal for accent and display lighting applications. A variety of line and low voltage lamps are supported.