- To connect tow track sections at right angles or straight end-to-end.
- Includes straight and right angle covers.
- Finishes: White (P), Black (MB)
HALO
LZR203P
Specifications
Product Description
Brand Name | Halo |
Family | LZR203 Straight/L Connector Feed |
Description | LAZER ADJUSTABLE L AND STRAIGHT CONNECTOR, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400617068 |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.395 |
Case Quantity | 48 |
Pallet Quantity | 2304 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |