Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LZR203 Straight/L Connector Feed

  • To connect tow track sections at right angles or straight end-to-end.
  • Includes straight and right angle covers.
  • Finishes: White (P), Black (MB)
LZR203 Straight/L Connector Feed

LZR203 Straight/L Connector Feed

Overview

The Lazer Two-Conductor track is available in two finishes and 4 lengths. The overall height is only 9/16"; and the track has a decorative reveal at the ceiling line. It accepts both Lazer Track lampholders and Halo Power-Trac lampholders. Connectors push into the ends of the Track. Straight, right angle and flexible connectors allow track to be assembled in almost any pattern.

Resources

Spec Sheets

(2)

Installation Instructions

(1)

Stock Catalog Number (2)

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
LZR203MB
Lamp Type
N/A
Mounting
Accessory
Voltage rating
120V
Wattage
N/A
Catalog number
LZR203P
Lamp Type
N/A
Mounting
Track
Voltage rating
N/A
Wattage
N/A

Want to purchase this product?

Interested in email updates?

Need more information?