Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 21, 2022

HALO

Stasis LED Small

  • Various size, wattage and distribution options available
  • Small - 8W, Medium - 18W and Large - 38W
  • Two Color Temperatures 3000K and 4000K, both with 85 CRI
  • Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
  • Die-cast and extruded aluminum housing
  • Tight optical distributions available in spot, narrow flood, and flood
  • Lockable rotation and tilt
  • Designed to accept color filters and various media options
  • Finishes: White (P), Black (MB) and Aluminum Haze (AH)
Stasis LED Small

Stasis LED Small

Overview

A series of understated, balanced luminaires, the Stasis family features die cast and extruded bodies with elegant free flowing lines. They are ideal for accent and display lighting applications. This Stasis LED Small, Medium and Large luminaire is perfect for those applications where performance is required from a discreet source.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?