- Family of open-back and closed-back styles offering design flexibility
- Available with low voltage MR16 and line voltage PAR30 lamp types
- Arm allows 330° rotation and 0° to 90° vertical pivot
- Die-cast aluminum housing provides durability and thermal performance
- Accessories include color filters, lenses and a cube louver
- Finishes: White (P), Black (MB) and Aluminum Haze (AH)
- Lamps: 50W MR16 12V
HALO
SPAN Low Voltage MR16
Overview
Halo Span Accent provides a series of Open and Closed Back styled lampholders available for use with MR16 and PAR30 incandescent lamps. The clean, minimal design of the open back version allows the lamp to be part of the design, while the closed back version shields the lamp from view in a smooth free flowing organic enclosure. Ideal for accent and display applications. Accessories include color filters, lenses and a cube louver.