Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L980MB

  • Designed to accept 1/2" trade size conduit fitting.
  • Use when feeding to track through surface conduit system.
  • Finishes: White (P), Black (MB)
L980MB

L980MB

Resources

Specifications

Product Description

Brand Name Halo
Family L980 Single Circuit Live End Conduit Adapter
Description LIVE END CONDUIT ADAPTER, SINGLE CIRCUIT, MATTE BLACK

Product Details

Lamp Type N/A
UPC 662400142249
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?