- Miniature track provides versitility for every lighting need
- Miniature track is only 11/16" (17.5mm) deep by 1-3/8" (35mm) wide
- Connectors simply push into the ends of the track eliminating splicing
- Entire track system is fully polarized and grounded
- Channel is extruded aluminum with .060" nominal wall thickness
- Solid copper buss bars encased in rigid extruded PVC insulators
- Polarized connectors and end caps are molded polycarbonate
- Electrical capacity is 20 Amps
- Finishes: White (P) and Black (MB)
HALO
L900P
Specifications
Product Description
Brand Name | Halo |
Family | L650, L651, L652 and L653 Single-Circuit Track |
Description | OUTLET BOX COVER, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400140788 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 12 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |