- Miniature track provides versitility for every lighting need
- Miniature track is only 11/16" (17.5mm) deep by 1-3/8" (35mm) wide
- Connectors simply push into the ends of the track eliminating splicing
- Entire track system is fully polarized and grounded
- Channel is extruded aluminum with .060" nominal wall thickness
- Solid copper buss bars encased in rigid extruded PVC insulators
- Polarized connectors and end caps are molded polycarbonate
- Electrical capacity is 20 Amps
- Finishes: White (P) and Black (MB)
HALO
L652MB
Specifications
Product Description
Brand Name | Halo |
Family | L650, L651, L652 and L653 Single-Circuit Track |
Description | SINGLE CIRCUIT TRAC, 8FT, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400137764 |
Amperage Rating | N/A |
Mounting | Ceiling |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 3.2 |
Case Quantity | 1 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |