- End-feed and Center-feed capable
- Available in five breaker sizes.
- Consult factory if other sizes are required.
- Can be utilized on hare or grid ceilings
- Can be used with pendant suspended track.
- Breaker can be used as on on-off switch.
- Breaker features "tripped" condition indicator.
- Approved by the California Energy Commission
- Finishes: White (P), Black (MB)
HALO
CB600MB
Specifications
Product Description
Brand Name | Halo |
Family | LC901 LC903 Single Circuit Current Limiter |
Description | CIRCUIT BREAKER 5 AMP 600W BLACK |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083508754 |
Amperage Rating | 5A |
Mounting | Track |
Voltage Rating | 120V |
Wattage | 600W |
Product Weight | 0.04 |
Case Quantity | 25 |
Pallet Quantity | 2160 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |