Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L904MB

  • Connect two trac sections at a right angle.
  • Field adjustable for either right hand or left hand applications.
  • May be used as a feed point
  • Finishes: White (P), Black (MB)
L904MB

L904MB

Resources

Specifications

Product Description

Brand Name Halo
Family L904 Single Circuit "L" Connector
Description L CONNECTOR, SINGLE CIRCUIT, MATTE BLACK

Product Details

Lamp Type N/A
UPC 662400140924
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.3
Case Quantity 6
Pallet Quantity 2646
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?