- Provides effective task or accent lighting
- Quick-lock adapter attaches anywhere along the track channel
- Die formed gimbal ring with lamp retention springs
- Yoke allows 2 axis rotation for maximum aiming adjustability
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
- Lamps: supports standard PAR and halogen PAR lamps
HALO
L2738 Close Mount Gimbal Ring
Overview
The Gimbal series of lampholders is designed for use with Halo Linea and Lazer track Systems and utilizes standard PAR and halogen PAR lamp technology. Front loading of the lamp allows ease of relamping. Available in white, black or silver finish. Ideal for accent and dramatic display applications. Trim options include color filters, optical lenses, barn door, louver and baffle.