- Allows any chain hung fixture up to 35 lbs. to be suspended from track
- For use with Halo single Circuit Power-Trac only.
- Not for use on sloped ceilings or walls.
- Finishes: White (P), Black (MB)
HALO
L957MB
Specifications
Product Description
Brand Name | Halo |
Family | L2001 Low Voltage Transformer |
Description | PENDANT ADAPTER, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400141907 |
Amperage Rating | N/A |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |