- Low Voltage Transformer
- Allows use of L2760, L2716, L2701, L2761 and L2736 Halo 120V track
- Finishes: White (P), Black (MB)
- Finishes: White (P), Black (MB)
HALO
L2001PX
Specifications
Product Description
Brand Name | Halo |
Family | L2001 Low Voltage Transformer |
Description | LOW VOLTAGE POWER-TRAC TRANSFORMER, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400602989 |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.443 |
Case Quantity | 60 |
Pallet Quantity | 3120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |