- Provides effective task or accent lighting
- Quick-lock adapter attaches anywhere along the track channel
- Formed aluminum housing for optimal heat dissipation
- Yoke allows 2 axis rotation for maximum aiming adjustability
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
- Lamps: supports standard PAR and halogen PAR lamps
HALO
L1738MBX
Specifications
Product Description
Brand Name | Halo |
Family | L1738 Gimbal Ring |
Description | GIMBAL RING, MATTE BLACK, PAR38 |
Product Details
Lamp Type | PAR38 |
UPC | 662400144151 |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
Track Lampholders | Gimbal Ring |
Voltage Rating | 120V |
Wattage | 250W |
Product Weight | 1.11 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |