- For installing pendant mounted Power-Trac on sloped ceiling up to 45°
- For use with L992 and L993.
- Finish: White (P), Black (MB)
HALO
L994P
Specifications
Product Description
Brand Name | Halo |
Family | L994 Pendant Kit |
Description | PENDANT ADAPTER, 45 Degree, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400142409 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | Accessory |
Product Weight | 0.726 |
Case Quantity | 1 |
Pallet Quantity | 324 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |