- Halo Single Circuit Pendant Kit
- Includes one 18" threaded steel stem and mounting hardware.
- 2 kits for 2'or 4' Trac; 3 kits for 8' Trac and 4 kits for 12' Trac
- L48 - 48" Steel Stem available for additional length.
- Can be field cut and threaded.
- Finishes: White (P), Black (MB)
HALO
L992MB
Specifications
Product Description
Brand Name | Halo |
Family | L992 Pendant Kit |
Description | PENDANT KIT ASSEMBLY, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400142355 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |