- Retrofit existing recessed housings with Halo LED modules
- Retrofitting with LED means more energy savings opportunities
- Reduce energy and A/C costs by retrofitting with LED
HALO
ML7RAB
Specifications
Product Description
Brand Name | Halo |
Family | ML7RAB Retrofit Adapter Band |
Description | 6" LED Retrofit Adapter Band, Adapts Housings without Torsion Spring Brackets, 4-Pack |
Product Details
Lamp Type | LED |
UPC | 080083522842 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 1.721 |
Case Quantity | 6 |
Pallet Quantity | 160 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |