- For joining two section end-to-end.
- Finishes: White (P), Black (MB)
Specifications
Product Description
Brand Name | Halo |
Family | LZR212 Mini Connector |
Description | LAZER MINI CONNECTOR, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400617228 |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.16 |
Case Quantity | 96 |
Pallet Quantity | 1728 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |