- Contemporary gimbal lampholder
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
HALO
LZR338P
Specifications
Product Description
Brand Name | Halo |
Family | LZR330/LZR338 Gimbal Rings |
Description | LAZER GIMBAL RING, WHITE, PAR38 |
Product Details
Lamp Type | PAR38 |
UPC | 662400613312 |
Amperage Rating | 1.25 (at 120V) |
Mounting | Track |
Range of Motion | 0-90 Degree Tilt, 358 Degree Rotation |
Track Lampholders | Gimbal Ring |
Voltage Rating | 120V |
Wattage | 150W |
Product Weight | 1.1 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |