- Contemporary gimbal lampholder designed for style
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
HALO
LZR316MBL
Specifications
Product Description
Brand Name | Halo |
Family | LZR316 Gimbal Ring |
Description | LAZER GIMBAL RING, MATTE BLACK, 120V MR16 LAMP INCLUDED |
Product Details
Lamp Type | MR16 |
UPC | 662400689454 |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Gimbal Ring |
Voltage Rating | 120V |
Wattage | 50W |
Product Weight | 0.586 |
Case Quantity | 6 |
Pallet Quantity | 720 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |