Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LZR311PL

  • Streamlined roundback fixture family
  • Quick-lock adapter attaches anywhere along the track channel
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Matching arm allows lamp holder to rotate and adjust
  • Finishes: White (P) and Matte Black (MB)
LZR311PL

LZR311PL

Resources

Specifications

Product Description

Brand Name Halo
Family LZR311 Roundback Cylinder
Description LAZER ROUNDBACK CYLINDER, WHITE, 120V MR16 INCLUDED

Product Details

Lamp Type MR16
UPC 662400689409
Amperage Rating N/A
Mounting Track
Range of Motion 0-90 Degree Tilt, 338 Degree Rotation
Track Lampholders Roundback Cylinder
Voltage Rating 120V
Wattage 50W
Product Weight 0.705
Case Quantity 6
Pallet Quantity 990
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?