- Step cylinder lampholder with baffle
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Baffle offered in white or black
- Finishes: White (P), Matte Black (MB), White with White Baffle (P/W)
- Matching finish arm allows lampholder to rotate and adjust vertically
HALO
LZR305MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR305 Step Cylinder with baffle |
Description | LAZER STEP CYLINDER, BLACK BAFFLE, MATTE BLACK, BR30, R30, PAR30, BR25 |
Product Details
Lamp Type | Incandescent |
UPC | 662400612773 |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Step Cylinder |
Voltage Rating | 120V |
Wattage | 100W |
Product Weight | 1.213 |
Case Quantity | 12 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |