- Streamlined roundback fixture family
- 338° horizontal rotation and 0° to 90° vertical pivot
- Quick-lock adapter attaches anywhere along the track channel
- Matching arm allows lamp holder to rotate and adjust
- Finishes: White (P) and Matte Black (MB)
HALO
LZR303MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR303 Roundback with Baffle |
Description | LAZER LARGE ROUNDBACK CYLINDER, BLACK BAFFLE, BLACK, PAR38, R40 |
Product Details
Lamp Type | Incandescent |
UPC | 662400612551 |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Large Roundback Cylinder |
Voltage Rating | 120V |
Product Weight | 1.628 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |