- Streamlined roundback fixture family
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Matching arm allows lamp holder to rotate and adjust
- Finishes: White (P), Matte Black (MB), White with White Baffle (P/W)
HALO
LZR301P
Specifications
Product Description
Brand Name | Halo |
Family | LZR301 Roundback with Baffle |
Description | LAZER SMALL ROUNDBACK CYLINDER, BLACK BAFFLE, WHITE, R20, PAR20, A19 |
Product Details
Lamp Type | Incandescent |
UPC | 662400612636 |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
Track Lampholders | Small Roundback Cylinder |
Voltage Rating | 120V |
Product Weight | 1.03 |
Case Quantity | 12 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |