- Accepts both Lazer Track and Power-Trac luminaires
- Structural channel is extruded aluminum
- Conductors are solid copper encased in rigid extruded PVC insulators
- Visual polarity indicates proper electrical installation of fixtures
- Track comes in 2', 4', 6' and 8' lengths
- Finishes: White (P) and Black (MB)
HALO
LZR108MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR102/LZR104/LZR106/LZR108 Lazer Single Circuit Track |
Description | LAZER SINGLE CIRCUIT TRACK, 8FT, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400617402 |
Amperage Rating | 20A |
Mounting | Track |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 3.2 |
Case Quantity | 12 |
Pallet Quantity | 504 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |