- Accepts both Lazer Track and Power-Trac luminaires
- Structural channel is extruded aluminum,.050" nominal wall thickness
- Conductors are solid copper encased in rigid extruded PVC insulators
- Visual polarity indicates proper electrical installation of fixtures
- Track lengths: 2', 4', 6' and 8', Height is 9/16" D and 1-3/8" W
- Colors: White and Matte Black finishes
- Numerous connectors allow track assembly in almost any pattern
- cULus listed
- 5-year warranty
HALO
LZR102/LZR104/LZR106/LZR108 Lazer Single Circuit Track
Versatility, the real beauty of track lighting
Versatility has always been the hallmark of track lighting. The modular construction of track and the adjustment capabilities of the trackheads allow the ability to place light exactly where needed and to easily adapt to changing display needs and retail and hospitality configurations.
Ideal for these spaces:
Miniature size
The overall height of the HALO Lazer track is only 9/16".
Design freedom
Connectors simply push into the ends of the track, eliminating splicing. Straight, right angle, X’s, T’s and flexible connectors allow track to be assembled in almost any pattern.
HALO Track Current Limiter
To meet energy standards, the HALO Track Current Limiter makes it easy to control energy consumption to exact requirements.