- For Halo Linea surface channel system
- Quick-lock adapter attaches anywhere along the Linea surface channel
- 338° horizontal rotation
- Deep-drawn aluminum housing provides good thermal performance
- Deep-drawn baffle restricts light spill, removes for lamp replacement
- Finishes: White (P) and Black (MB)
HALO
LV307 Mini Alto
Overview
Halo Linea Surface-mount channel is used when minimal size and weight are desirable. Typical applications for surface-mount are under-cabinet, in-cabinet, cove and strip lighting. Low-voltage lighting Systems do not require grounding when used with LV500 series isolated power supplies. The lampholder adapter may be inserted in either orientation, simplifying installation and allowing greater than 360° rotation for maximum fixture adjustment.