- For starting a run when mounted to a junction box
- Finish: P (White), MB (Black)
Specifications
Product Description
Brand Name | Halo |
Family | LZR200 Live End Feed with Junction Box Cover |
Description | LAZER LIVE END FEED W/JUNCTION BOX COVER, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400617006 |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.396 |
Case Quantity | 24 |
Pallet Quantity | 1152 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |