Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 24, 2023

HALO

L855 Roundback Cylinder

  • Ideal for accent and display lighting applications
  • Deep drawn steel lamp housing with steel yoke
  • Quick-lock adapter attaches anywhere along the track channel
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Yoke allows for horizontal & vertical rotation for maximum adjustment
  • Finishes: White (P), Matte Black (MB)
L855 Roundback Cylinder

L855 Roundback Cylinder

Overview

Halo Roundback Cylinder lampholders utilize a variety of lamps. Lampholders are yoke mounted and are available in satin white and matte black finishes. Models come in both low and line voltage and also offer optional barn doors, color filters, optical lenses and baffles. Halo Roundback lampholders are compatible with all Halo Power-Trac systems. Ideal for accent and display lighting applications where high coloring rendering and precise beam control are required.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?