- Ideal for accent and display lighting applications
- Deep drawn steel lamp housing with steel yoke
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Yoke allows for horizontal & vertical rotation for maximum adjustment
- Finishes: White (P), Black (MB), White with White Baffle (P/W)
HALO
L4011 Colletto Roundback Cylinder
Overview
Halo Roundback Cylinder lampholders utilize a variety of lamps. Lampholders are yoke mounted and are available in satin white and matte black finishes. Models come in both low and line voltage and also offer optional barn doors, color filters, optical lenses and baffles. Halo Roundback lampholders are compatible with all Halo Power-Trac systems. Ideal for accent and display lighting applications where high coloring rendering and precise beam control are required.