- Ideal for wallwashing in retail stores, public and commercial areas
- Specular reflector provides optical control and low iridescence
- Louver and reflector form a continuous light path with no gaps
- Unobtrusive angle indicators are provided to enable consistent aiming
- Finishes: White (P) and Black (MB)
- Lamps: Two 32W F32TTT compact fluorescent lamps (not included)
HALO
L3232E Para Trac Triple Twin CFL Wall Washer
Overview
Halo Compact Fluorescent Wall Wash is a lampholder designed for use with two energy efficient twin and triple tube compact fluorescent lamps in 18W, 32W, 39W, 40W, 50W, and 55W. The fixture is designed for use with Halo and Lazer-by-Halo track systems. Ideal for wall washing in retail stores, public areas and other commercial spaces. Wall wash Fixtures are used to create architectural interest, add spatial dimensions of the interior, and enhance wall surface textures.