- Changes and shapes light beam
- For use with MR16 lampholders.
- 2" nominal diameter
- White (P) and Black (MB) color options
- Die cast and extruded aluminum construction
- Accepts media and accessories
HALO
L110N
Specifications
Product Description
Brand Name | Halo |
Family | Beam Modifying Lenses |
Description | Diffuse Sand Blasted Lens, 2" |
Product Details
Lamp Type | N/A |
UPC | 662400136774 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 100 |
Pallet Quantity | 25200 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |