Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H7RICT

  • Quick Connect wiring connectors included in junction box
  • Thermally protected
  • Die-formed housing
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • NM cable pry-outs and conduit knockouts in junction box
H7RICT

H7RICT

Resources

Specifications

Product Description

Brand Name Halo
Family H7RICT 6" Remodel Housing
Description 6" Housing IC Remodel Housing 120V Line Voltage

Product Details

Lamp Type N/A
UPC 662400600718
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Range of Motion N/A
Voltage Rating 120V
Product Weight 1.78
Case Quantity 6
Pallet Quantity 144
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?