- For use in insulated ceilings
- Got Nail! bar hangers with preinstalled nail and integral T-grid clip
- q-channel interlocking hanger bars
- Quick Connect push-in wire nuts included
- Full-sized feed through rated junction box
- Socket bracket adjusts lamp to various trim styles and designs
HALO
H7ICT
Specifications
Product Description
Brand Name | Halo |
Family | H7ICT 6" New Construction Housing |
Description | 6" Housing IC 120V Line Voltage |
Product Details
Lamp Type | N/A |
UPC | 080083609680 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 2.34 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |