- 120V line voltage housing
- Insulated Ceiling (IC) rated to be in direct contact with insulation
- Got Nail!™ bar hangers, Slide-N-Side™ wire traps
- Pass-N-Thru™ tool-less shortening of bar hangers
- Socket bracket adjusts lamp to various trim styles and designs
- May be converted into AIR-TITE installation when using AIR-TITE trims
- Quick Connect wiring connectors included in junction box
- Thermally protected protects against overheating from over-lamping
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
HALO
H7ICT 6" New Construction Housing
The industry standard
A standard in the industry for both light commercial and residential applications, the housing accepts a wide variety of trims allowing for a number of different lighting effects from one basic housing. The H7ICT housing is for installations where the housing will be in direct contact with insulation and may be converted into AIR-TITE installation when using AIR-TITE trims.
Ideal for these spaces:
The professional's brand of choice!
For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!
Patented Innovation and High Quality
HALO's housings feature a robust, full-frame construction, an integral thermal protector that guards against over-lamping and a plaster lip that is notched at 90° intervals for laser centering. The housing is engineered with many contractor-friendly features for quick and easy installation. We also emboss the logo on the frame, so you can be confident you have a quality HALO product.
Complete your installation
Products frequently bought together