- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- No socket bracket, for use with socket supporting trims
HALO
H7ICATNB
Specifications
Product Description
Brand Name | Halo |
Family | H7ICATNB 6" AIR-TITE™ New Construction Housing |
Description | 6" Housing IC Air-Tite No Socket Bracket 120V Line Voltage Incandescent |
Product Details
Lamp Type | N/A |
UPC | 662400612032 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 2.45 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |