- 120V line voltage housing
Specifications
Product Description
Brand Name | Halo |
Family | H7ICAT 6" AIR-TITE™ New Construction Housing |
Description | 6" New Construction Reccessed Housing, Non Insulated Ceiling, IC rated |
Product Details
Lamp Type | Halogen, CFL, LED |
UPC | 080083760176 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Product Weight | 19.65 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |