- "Boat shaped" plaster frame design for new construction or remodel
- Compliant to Chicago Plenum construction
- Quick Connect wiring connectors included in junction box
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- Compatible with Halo 600 Series and 900 Series LED modules
- Rated for 15W maximum
HALO
H750TCP
Spec Sheets
(1)Installation Instructions
(1)Revit Files
(1)Specifications
Product Description
Brand Name | Halo |
Family | H750TCP Series |
Description | 6" LED Housing, Non-IC, Chicago Plenum, for Halo ML7 - 600 & 900 Series LED Modules |
Product Details
Lamp Type | LED |
UPC | 623961052231 |
Amperage Rating | 0.21 (at 120V) |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120 / 277V |
Wattage | 25W |
Product Weight | 3.5 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |