Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H5ICAT Series

  • Got Nail!™ bar hangers
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • Slide-N-Side™ wire traps
  • Quick Connect wiring connectors included in junction box
  • AIR-TITE™
  • Thermally protected
  • Die-formed housing and plaster frame
  • Housing may be removed from plaster frame for junction box access
H5ICAT Series

H5ICAT Series

Overview

The Halo H5 series is designed to accommodate smaller sized PAR20 and PAR30 halogen lamps. The wide variety of trims available allows a number of different lighting effects to be created with one basic housing. The H5ICAT is designed for use in insulated ceiling applications. This is an AIR-TITETM housing and and may be used to meet restricted air flow requirements.

Complete your installation

Products frequently bought together

Resources

Spec Sheets

(1)
432 KB

Videos

(1)

Brochures

(1)
30 MB

Technical Information

(1)

Stock Catalog Number (2)

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
H5ICAT
Lamp Type
N/A
Mounting
Recessed
Voltage rating
120V
Wattage
N/A
Catalog number
H5ICATNB
Lamp Type
Halogen, CFL, LED (Not Included)
Mounting
Recessed
Voltage rating
120V
Wattage
50W

Want to purchase this product?

Interested in email updates?

Need more information?