- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- Thermally protected
- Die-formed housing and plaster frame
- Socket aiming for ceilings from 2/12 to 6/12 pitch
- Slope indicator provides quick and consistent lamp settings
HALO
H47ICT
Specifications
Product Description
Brand Name | Halo |
Family | H47ICT Series |
Description | 6" Housing Slope Ceiling IC Incandescent |
Product Details
Lamp Type | Incandescent (Not Included) |
UPC | 662400133315 |
Amperage Rating | 0.833 at (120V) |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 100W |
Product Weight | 0.91 |
Case Quantity | 4 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |