- Step light with white, metal louvered trim
- IC rated, 25W A19 maximum
Specifications
Product Description
Brand Name | Halo |
Family | H2920ICT Series |
Description | Step Light, IC, Incandescent, with Louver Face Plate, No Junction Box Or Bar Hangers |
Product Details
Lamp Type | A19 |
UPC | 662400135531 |
Amperage Rating | 0.208 at (120V) |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 25W |
Product Weight | 2.5 |
Case Quantity | 1 |
Pallet Quantity | 300 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |