- Quick Connect wiring connectors included in junction box
- NM cable pry-outs and conduit knockouts in junction box
- Remodel springs accommodate 1/2" and 5/8" ceiling material
- Thermally protected
- Die-formed housing
- Shallow ceiling housing
HALO
H27RT
Specifications
Product Description
Brand Name | Halo |
Family | H27RT Series |
Description | 6" Housing Shallow Ceiling Non-IC Remodel 120V Line Voltage |
Product Details
Lamp Type | N/A |
UPC | 662400600732 |
Amperage Rating | 0.625 at (120V) |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 1.548 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |