- To connect to existing electrical box anywhere along the track
- Canopy cover, connector, dead end and mounting hardware included
- Finish: P (White), MB (Black)
HALO
LZR202MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR202 Floating Canopy Feed |
Description | LAZER FLOATING CANOPY AND CONNECTOR FEED, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400617037 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.4 |
Case Quantity | 24 |
Pallet Quantity | 648 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |