- For starting a track run at the beginning of track.
- Finishes: White (P), Black (MB)
Specifications
Product Description
Brand Name | Halo |
Family | LZRC201 - Lazer Current Limiter |
Description | LAZER SINGLE CIRCUIT END FEED CONNECTOR AND HOUSING WHITE |
Product Details
Lamp Type | N/A |
UPC | 623961052392 |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Single Circuit |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |