- Mounts permanently to junction box
- Low profile, 4 1/2" Square
- Available in two finishes
- Low Voltage version (L1973) also available
HALO
L973MBN
Specifications
Product Description
Brand Name | Halo |
Family | L973 Canopy |
Description | CANOPY ADAPTER, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400142126 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |