Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L643MB

  • Designed for concise control of each circuit
  • Provides two separate 20 Amp circuits
  • Track comes in 4', 8' and 12' lengths
  • Structural channel is extruded aluminum
  • Finishes: White (P) and Black (MB)
L643MB

L643MB

Resources

Specifications

Product Description

Brand Name Halo
Family L641, L642 and L643 2-Circuit Track
Description TWO CIRCUIT TRAC, 12FT, MATTE BLACK

Product Details

Lamp Type N/A
UPC 662400137535
Amperage Rating N/A
Mounting Accessory
Voltage Rating 120V
Product Weight 6.4
Case Quantity 1
Pallet Quantity 675
Country of Origin CN, MX, US
ARRA Yes
Dimensional Data 12'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?