- Designed for concise control of each circuit
- Provides two separate 20 Amp circuits
- Track comes in 4', 8' and 12' lengths
- Structural channel is extruded aluminum
- Finishes: White (P) and Black (MB)
HALO
L641MB
Specifications
Product Description
Brand Name | Halo |
Family | L641, L642 and L643 2-Circuit Track |
Description | TWO CIRCUIT TRAC, 4FT - MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662401137497 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 1.985 |
Case Quantity | 1 |
Pallet Quantity | 550 |
Country of Origin | MX, US |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |