- Accepts both Lazer Track and Power-Trac luminaires
- Structural channel is extruded aluminum,.060" nominal wall thickness
- Conductors are solid copper encased in rigid extruded PVC insulators
- Visual polarity indicates proper electrical installation of fixtures
- Track lengths: 4', 8' and 12', Height is 11/16" D and 1-3/8" W
- 2 separate 20 Amp circuits, Colors: White and Matte Black finishes
- Numerous connectors allow track assembly in almost any pattern
- Connectors simply push into the ends of the track eliminating splicing
- Each circuit is independently switched, cULus listed, 5-year warranty
HALO
L641, L642 and L643 2-Circuit Track
Versatility, the real beauty of track lighting
Versatility has always been the hallmark of track lighting. The modular construction of track and the adjustment capabilities of the trackheads allow the ability to place light exactly where needed and to easily adapt to changing display needs.
Ideal for these spaces:
Miniature size
The overall height of the HALO single circuit track is only 11/16".
Design freedom
Connectors simply push into the ends of the track, eliminating splicing. Straight, right angle, X’s, T’s and flexible connectors allow track to be assembled in almost any pattern.
HALO Track Current Limiter
To meet energy standards, the HALO Track Current Limiter makes it easy to control energy consumption to exact requirements.